arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
RVB 50-54 Illustration similar

RVB 50-54

Accessories for standard magnetic clamping technology

ID 422624

Availability on demand
Accessories for standard magnetic clamping technology

Product features:
  • Flexible pole extensions
  • Technology: Radial pole
Technical data:
  • Dimensions: 110 x 50 x 54 mm
Length [mm] 110
Width [mm] 50
Height [mm] 54

Scope of delivery
Pole extension, fastening screw, T-nut