SAS-I 3/4"-SW19
Accessories lathe chucks standard
ID 1452197
Accessories lathe chucks standard
Product features:
Product features:
- Hexagon spanner wrench adapter with ejector
- For actuating manual SCHUNK lathe chucks
- With hexagon connection
- Suitable for: ROTA-M flex 2+2 500, 630; ROTA-ML flex 2+2 630, 800, 1000, 1200
- Wrench size: 19
- Square connection: 3/4"
- Length: 475 mm
Technical details
Square connection | 3/4" |
---|---|
Hexagon | 19 |
Length [mm] | 475 |