SAV-I 3/4"-SW24
Accessories lathe chucks standard
ID 8705476
Accessories lathe chucks standard
Product features:
Product features:
- Square spanner wrench adapter with ejector
- For actuating manual SCHUNK lathe chucks
- With square connection
- Suitable for: ROTA-S flex 1400
- Wrench size: 24
- Square connection: 3/4"
- Length: 500 mm
Technical details
Square connection | 3/4" |
---|---|
Square socket | 24 |
Length [mm] | 500 |