SBS-G-C 400
Accessories lathe chucks standard
ID 8704560
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve closed
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA NC 400-120
- Weight: 4 kg
Technical details
ØA [mm] | 120 |
---|---|
B [mm] | 41 |
K | - |
Weight [kg] | 4 |