SBS-G-C2 260
Accessories lathe chucks standard
ID 8705191
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve closed
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA NC plus 2 260-86
- Weight: 0.8 kg
Technical details
ØA [mm] | 86 |
---|---|
B [mm] | 38 |
K | M16x1.5 |
Weight [kg] | 0.8 |