SBS-G-E 260
Accessories lathe chucks standard
ID 1300322
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve closed
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA NCE 260-81
- Weight: 1 kg
Technical details
ØA [mm] | 81 |
---|---|
B [mm] | 39 |
K | M16x1.5 |
Weight [kg] | 1 |