SBS-G-S 160
Center Sleeve Closed
ID 8704845
Accessories lathe chucks standard
Product features:
Product features:
- Center Sleeve Closed
- To protect the chuck kinematics against the ingress of chips and coolant
- Weight: 0.54 kg
Technical data
Suitable for | ROTA-S plus 2.0 160-42 |
---|---|
ØA [mm] | 36 |
B [mm] | 28 |
Weight [kg] | 0.54 |