SBS-G-W 185
Accessories lathe chucks standard
ID 8703506
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve closed
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA THW plus 185-52
- Weight: 0.4 kg
Technical details
ØA [mm] | 52 |
---|---|
B [mm] | 44.6 |
K | M16x1.5 |
Weight [kg] | 0.4 |