arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SBS-S-C2 260 Illustration similar

SBS-S-C2 260

Accessories lathe chucks standard

ID 8705189

Availability on demand
Accessories lathe chucks standard

Product features:
  • Protection sleeve with spray nozzles
  • To protect the chuck kinematics against the ingress of chips and coolant
  • The coolant can be applied directly to the workpiece by means of an integrated spray nozzle
  • Suitable for: ROTA NC(-F) plus 2 260-85
Technical data:
  • Diameter: 32 mm
  • Weight: 2.7 kg
ØA [mm] 86
B [mm] 5
ØC [mm] 48
ØD [mm] 32
F [mm] 47
ØG [mm] 67
H M6 x 10
Weight [kg] 2.7