SBS-S-E 165
Accessories lathe chucks standard
ID 1300316
Accessories lathe chucks standard
Product features:
Product features:
- Protection sleeve with spray nozzles
- To protect the chuck kinematics against the ingress of chips and coolant
- The coolant can be applied directly to the workpiece by means of an integrated spray nozzle
- Suitable for: ROTA NCE 165-53 KV
- Diameter: 32 mm
- Weight: 0.9 kg
Technical details
ØA [mm] | 53 |
---|---|
B [mm] | 5 |
ØC [mm] | 25 |
ØD [mm] | 32 |
F [mm] | 34 |
ØG [mm] | 39 |
H | M6 x 10 |
Weight [kg] | 0.9 |