SBS-S-W 260
Accessories lathe chucks standard
ID 8703308
Accessories lathe chucks standard
Product features:
Product features:
- Protection sleeve with spray nozzles
- To protect the chuck kinematics against the ingress of chips and coolant
- The coolant can be applied directly to the workpiece by means of an integrated spray nozzle
- Suitable for: ROTA THW plus 260-81
- Diameter: 32 mm
- Weight: 2.8 kg
Technical details
ØA [mm] | 81 |
---|---|
B [mm] | 5 |
ØC [mm] | 48 |
ØD [mm] | 32 |
F [mm] | 47 |
ØG [mm] | 62 |
K | M16x1.5 |
Weight [kg] | 2.8 |