Technical data SBS-T-C 185
Suitable for | ROTA NC(-F) plus 2 185-52 |
---|---|
ØC [mm] | 42 |
ØD [mm] | 46.5 |
E min. [mm] | 0 |
E max. [mm] | 110.8 |
F [mm] | 92.8 |
ØG [mm] | 30 |
H | M4 x 8 |
K | M27 |
Weight [kg] | 1.5 |
Product reviews SBS-T-C 185
Please sign in to create reviews.