SBS-T-C2 260
Center Sleeve with Adjustable Stop
ID 8705185
Accessories lathe chucks standard
Product features:
Product features:
- Center Sleeve with Adjustable Stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Diameter: 65.5 mm
- Weight: 3.2 kg
Technical data
Suitable for | ROTA NC(-F) plus 2 260-85 |
---|---|
ØC [mm] | 61 |
ØD [mm] | 65.5 |
E min. [mm] | 0 |
E max. [mm] | 110.8 |
F [mm] | 96.8 |
ØG [mm] | 40 |
H | M5 x 10 |
K | M27 |
Weight [kg] | 3.2 |