SBS-T-E 165
Center Sleeve with Adjustable Stop
ID 1300323
Accessories lathe chucks standard
Product features:
Product features:
- Center Sleeve with Adjustable Stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Diameter: 46.5 mm
- Weight: 1.4 kg
Technical data
Suitable for | ROTA NCE 165-53 KV |
---|---|
ØC [mm] | 42 |
ØD [mm] | 46.5 |
E min. [mm] | 0 |
E max. [mm] | 110 |
F [mm] | 104.5 |
ØG [mm] | 30 |
H | M4 x 8 |
K | M27 |
Weight [kg] | 1.4 |