SBS-T-E 315
Accessories lathe chucks standard
ID 1344116
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve with adjustable stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA NCE 315-106
- Diameter: 80.5 mm
- Weight: 4.6 kg
Technical details
ØC [mm] | 75 |
---|---|
ØD [mm] | 80.5 |
E min. [mm] | 0 |
E max. [mm] | 110 |
F [mm] | 104.5 |
ØG [mm] | 50 |
H | M6 x 12 |
K | M27 |
Weight [kg] | 4.6 |