SBS-T-S 160
Accessories lathe chucks standard
ID 8704853
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve with adjustable stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA-S plus 2.0 160-42
- Diameter: 42 mm
- Weight: 0.9 kg
Technical details
B [mm] | 28.8 |
---|---|
ØC [mm] | 34 |
ØD [mm] | 42 |
E min. [mm] | 28.8 |
E max. [mm] | 88.3 |
F [mm] | 141.5 |
ØG [mm] | 24 |
H | M4 x 8 |
K | M27 |
Weight [kg] | 0.9 |