SBS-T-S 250
Center Sleeve with Adjustable Stop
ID 8704855
Accessories lathe chucks standard
Product features:
Product features:
- Center Sleeve with Adjustable Stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Diameter: 62 mm
- Weight: 1.93 kg
Technical data
Suitable for | ROTA-S plus 2.0 250-62 |
---|---|
B [mm] | 38.3 |
ØC [mm] | 51 |
ØD [mm] | 62 |
E min. [mm] | 38.3 |
E max. [mm] | 80.3 |
F [mm] | 140 |
ØG [mm] | 35 |
H | M6 x 12 |
K | M27 |
Weight [kg] | 1.93 |