SBS-T-W 165
Accessories lathe chucks standard
ID 8703501
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve with adjustable stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA THW plus 165-43
- Diameter: 46.5 mm
- Weight: 1 kg
Technical details
ØA [mm] | 43 |
---|---|
B [mm] | 23.5 |
ØC [mm] | 42 |
ØD [mm] | 46.5 |
E min. [mm] | 23.5 |
E max. [mm] | 110.8 |
F [mm] | 91.5 |
ØG [mm] | 30 |
H | M4 x 8 |
K | M27 |
Weight [kg] | 1 |