Technical data SBS-T-W 215-55
Suitable for | ROTA THW plus 215-66 |
---|---|
ØA [mm] | 66 |
B [mm] | 28 |
ØC [mm] | 51 |
ØD [mm] | 55.5 |
E min. [mm] | 28 |
E max. [mm] | 110.8 |
F [mm] | 83 |
ØG [mm] | 35 |
H | M5 x 10 |
K | M27 |
Weight [kg] | 2 |
Product reviews SBS-T-W 215-55
Please sign in to create reviews.