SBS-T-W 215-65
Accessories lathe chucks standard
ID 8703240
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve with adjustable stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA THW plus 215-66
- Diameter: 65.5 mm
- Weight: 2 kg
Technical details
ØA [mm] | 66 |
---|---|
B [mm] | 28 |
ØC [mm] | 61 |
ØD [mm] | 65.5 |
E min. [mm] | 28 |
E max. [mm] | 110.8 |
F [mm] | 83 |
ØG [mm] | 40 |
H | M5 x 10 |
K | M27 |
Weight [kg] | 2 |