SBS-T-W 260-56
Accessories lathe chucks standard
ID 8703692
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve with adjustable stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA THW plus 260-81
- Diameter: 56.5 mm
- Weight: 2.9 kg
Technical details
ØA [mm] | 81 |
---|---|
B [mm] | 33 |
ØC [mm] | 51 |
ØD [mm] | 56.5 |
E min. [mm] | 33 |
E max. [mm] | 110.8 |
F [mm] | 76.4 |
ØG [mm] | 35 |
H | M5 x 10 |
K | M27 |
Weight [kg] | 2.9 |