SG6F 125-81.5-40
6-fold jaw system
ID 432486
System jaws, standard
Product features:
Product features:
- 6-fold jaw system
- Suitable for: KSX 125, KSX-C 125
- Dimensions: 125 x 81,5 x 40 mm
- Number of grid holes: 14
- Weight: 4.5 kg
Technical details
Width [mm] | 125 |
---|---|
Depth [mm] | 81.5 |
Height [mm] | 40 |
Max. clamping force [kN] | 105 |
Bundle | Set |
Weight [kg] | 4.5 |