SGA-4 256-125-22
Adapter plate
ID 432621
System jaws, standard
Product features:
Product features:
- Adapter plate, fixed
- Suitable for: KSC-F 160-480
- Interface 1: W-38
- Dimensions: 256 x 125 x 22 mm
- Number of grid holes: 12
- Weight: 5.4 kg
Technical details
Width [mm] | 256 |
---|---|
Depth [mm] | 125 |
Height [mm] | 22 |
Bundle | piece |
Weight [kg] | 5.4 |
Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws