SGA-5 125-72-19
Adapter plate
ID 1323073
System jaws, standard
Product features:
Product features:
- Adapter plate, fixed
- Suitable for: KSC-D 80-300
- Interface 1: W-38
- Dimensions: 125 x 72 x 19 mm
- Number of grid holes: 12
- Weight: 1.3 kg
Technical details
Width [mm] | 125 |
---|---|
Depth [mm] | 72 |
Height [mm] | 19 |
Bundle | piece |
Weight [kg] | 1.3 |
Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws