arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGA-5 180-98-22

SGA-5 180-98-22

Adapter plate

ID 1322976

Ready for shipment from stock
System jaws, standard

Product features:
  • Adapter plate, fixed
  • Suitable for: KSC-D 125
  • Interface 1: W-38
Technical data:
  • Dimensions: 180 x 98 x 22 mm
  • Number of grid holes: 12
  • Weight: 2.8 kg
Width [mm] 180
Depth [mm] 98
Height [mm] 22
Bundle piece
Weight [kg] 2.8

Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws