SGA-6 160-74-17
Adapter plate
ID 1329343
System jaws, standard
Product features:
Product features:
- Adapter plate
- Suitable for: KSM2 90
- Interface 1: W-38
- Dimensions: 160 x 74 x 17 mm
- Number of grid holes: 14
- Weight: 1.6 kg
Technical details
Width [mm] | 160 |
---|---|
Depth [mm] | 74 |
Height [mm] | 17 |
Bundle | piece |
Weight [kg] | 1.6 |
Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws