SGBB-F 90-64-34.9
Monoblock jaws
ID 1329340
System jaws, standard
Product features:
Product features:
- Monoblock jaw, fixed
- Suitable for: KSM2 90
- Interface 1: W-90
- Dimensions: 90 x 64 x 34,9 mm
- Number of grid holes: 14
- Weight: 1.7 kg
Technical details
Width [mm] | 90 |
---|---|
Depth [mm] | 64 |
Height [mm] | 34.9 |
Bundle | piece |
Weight [kg] | 1.7 |
Scope of delivery
Monoblock jaw fixed, fastening screws