SGKSE-E 65-49-39
Wedge Clamping Elements
ID 1329345
System jaws, standard
Product features:
Product features:
- Wedge clamping element, smooth
- Suitable for: KSM2 90
- Dimensions: 65 x 49 x 39 mm
- Number of grid holes: 1
- Weight: 0.8 kg
Technical details
Width [mm] | 65 |
---|---|
Depth [mm] | 49 |
Height [mm] | 39 |
Bundle | piece |
Weight [kg] | 0.8 |
Scope of delivery
System jaw