arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGV 90-64-34.9

SGV 90-64-34.9

Adjustable jaws

ID 490733

Ready for shipment from stock
System jaws, standard

Product features:
  • Adjustable grip jaw
  • Suitable for: KSM2 90
  • Interface 1: W-90
  • Interface 2: W-SEI
Technical data:
  • Dimensions: 90 x 64 x 34,9 mm
  • grip step: 3 mm
  • Number of grid holes: 1
  • Weight: 1.5 kg
Width [mm] 90
Depth [mm] 64
Height [mm] 34.9
Bundle piece
Weight [kg] 1.5

Scope of delivery
System jaw; without clamping inserts