arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-CG5-B 80-57-27

SGWB-CG5-B 80-57-27

Reversal jaws grip

ID 1494322

Availability on demand
System jaws, standard

Product features:
  • Reversible carbide-grip jaw
  • Quick-change Jaw
  • Suitable for: KSX-C2 125
Technical data:
  • Dimensions: 80 x 57 x 27 mm
  • grip step: 5 mm
  • Weight: 0.8 kg
Width [mm] 80
Depth [mm] 57
Height [mm] 27
Bundle piece
Weight [kg] 0.8

Scope of delivery
System jaw