arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-G3-B 65-57-33 Illustration similar

SGWB-G3-B 65-57-33

Reversal jaws grip

ID 1514380

Ready for shipment from stock
System jaws, standard

Product features:
  • Reversal jaw grip, movable
  • Suitable for: KSC3 125
Technical data:
  • Dimensions: 65 x 57 x 33 mm
  • grip step: 3 mm
  • Number of grid holes: 12
  • Weight: 0.9 kg
Width [mm] 65
Depth [mm] 57
Height [mm] 33
Max. clamping force [kN] 25
Bundle piece
Weight [kg] 0.9

Scope of delivery
System jaw, fastening screws