arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-G3-F 40-40.5-28 Illustration similar

SGWB-G3-F 40-40.5-28

Reversal jaws grip

ID 432730

Availability on demand
System jaws, standard

Product features:
  • Reversible grip jaw, fixed
  • Suitable for: KSC-F 80-214
Technical data:
  • Dimensions: 40 x 40,5 x 28 mm
  • grip step: 3 mm
  • Number of grid holes: 12
  • Weight: 0.4 kg
Width [mm] 40
Depth [mm] 40.5
Height [mm] 28
Max. clamping force [kN] 15
Bundle piece
Weight [kg] 0.4

Scope of delivery
System jaw, fastening screws