SGWB-G3-F 40-64-34.9
Reversal jaws grip
ID 490728
System jaws, standard
Product features:
Product features:
- Reversible grip jaw
- Suitable for: KSM2 90
- Interface 1: W-40
- Dimensions: 40 x 64 x 34,9 mm
- grip step: 3 mm
- Number of grid holes: 1
- Weight: 0.9 kg
Technical details
Width [mm] | 40 |
---|---|
Depth [mm] | 64 |
Height [mm] | 34.9 |
Bundle | piece |
Weight [kg] | 0.9 |
Scope of delivery
System jaw