SGWB-B 125-57-27
Reversal jaws
ID 1502843
System jaws, standard
Product features:
Product features:
- Suitable for: KSX-C2 125
- Dimensions: 125 x 57 x 27 mm
- Weight: 0.9 kg
Technical details
Width [mm] | 125 |
---|---|
Depth [mm] | 57 |
Height [mm] | 27 |
Bundle | piece |
Weight [kg] | 0.9 |