arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitter userwarning wechat xing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Mounting wrench for turnable ring

SSH-M

Description

Assembly key for easy assembly of SCHUNK power chucks on the lathe.

Options and special information

The power chuck with rotatable threaded ring can be quickly and easily connected to the tension rod using the assembly key.

Read more Read less

22 Products found

SSH-MR Ø53-100

SSH-MR Ø53-100

ID 1301734
Ready for shipment from 11 working days
  • Length  100 mm
  • Fits through-hole  53 mm
  • Weight  0.6 kg
SSH-MR Ø53-122.5

SSH-MR Ø53-122.5

ID 1301751
Ready for shipment from 11 working days
  • Length  122.5 mm
  • Fits through-hole  53 mm
  • Weight  0.6 kg
SSH-MR Ø66-120

SSH-MR Ø66-120

ID 1301747
Ready for shipment from 11 working days
  • Length  120 mm
  • Fits through-hole  66 mm
  • Weight  1 kg
SSH-MR Ø66-130

SSH-MR Ø66-130

ID 1301752
Ready for shipment from 11 working days
  • Length  130 mm
  • Fits through-hole  66 mm
  • Weight  0.7 kg
SSH-MR Ø81-150

SSH-MR Ø81-150

ID 8703906
Ready for shipment from 11 working days
  • Length  150 mm
  • Fits through-hole  81 mm
  • Weight  3 kg
SSH-MR Ø81-165

SSH-MR Ø81-165

ID 1301753
Ready for shipment from 11 working days
  • Length  165 mm
  • Fits through-hole  81 mm
  • Weight  1.5 kg
SSH-MR Ø86-150

SSH-MR Ø86-150

ID 8703837
Ready for shipment from 11 working days
  • Length  150 mm
  • Fits through-hole  86 mm
  • Weight  3.02 kg
SSH-MR Ø104-150-1

SSH-MR Ø104-150-1

ID 8703907
Ready for shipment from 11 working days
  • Length  150 mm
  • Fits through-hole  104 mm
  • Weight  4.5 kg
SSH-MR Ø104-150-2

SSH-MR Ø104-150-2

ID 1301748
Ready for shipment from 11 working days
  • Length  150 mm
  • Fits through-hole  104 mm
  • Weight  1 kg
  • Length  150 mm
  • Fits through-hole  104 mm
SSH-MR Ø106-165

SSH-MR Ø106-165

ID 1301754
Ready for shipment from 11 working days
  • Length  165 mm
  • Fits through-hole  106 mm
  • Weight  2.1 kg
  • Length  228 mm
  • Fits through-hole  81 mm
  • Weight  1.96 kg
SSH-MN Ø86-228

SSH-MN Ø86-228

ID 8700249
Ready for shipment from 11 working days
  • Length  228 mm
  • Fits through-hole  86 mm
  • Weight  2.1 kg
SSH-MN Ø104-228

SSH-MN Ø104-228

ID 1375097
Ready for shipment from 11 working days
  • Length  228 mm
  • Fits through-hole  104 mm
  • Weight  2.6 kg
SSH-MN Ø120-228

SSH-MN Ø120-228

ID 8700302
Ready for shipment from 11 working days
  • Length  228 mm
  • Fits through-hole  120 mm
  • Weight  3.16 kg
SSH-MN Ø128-228

SSH-MN Ø128-228

ID 8700270
Ready for shipment from 11 working days
  • Length  228 mm
  • Fits through-hole  128 mm
  • Weight  3.5 kg
  • Weight  3.94 kg
SSH-MN Ø160-228

SSH-MN Ø160-228

ID 8700320
Ready for shipment from 11 working days
  • Length  228 mm
  • Fits through-hole  160 mm
  • Weight  4.7 kg