arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SSH-MN Ø120-228 Illustration similar

SSH-MN Ø120-228

Accessories lathe chucks standard

ID 8700302

Ready for shipment from stock
Accessories lathe chucks standard

Product features:
  • Mounting wrench
  • For mounting power lathe chucks on the lathe
  • Key design with driving ring that snaps into the threaded ring.
  • Suitable for: ROTA NC 400-120; ROTA NCF 400-120; ROTA THW 400-120
Technical data:
  • Through-hole: 120 mm
  • Length: 228 mm
  • Weight: 3.16 kg
Length [mm] 228
Fits through-hole [mm] 120
Weight [kg] 3.16