arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SSH-MS Ø350-292 Illustration similar

SSH-MS Ø350-292

Accessories lathe chucks standard

ID 8704038

Inquire now
This product can only be requested online.
Accessories lathe chucks standard

Product features:
  • Mounting wrench
  • For mounting power lathe chucks on the lathe
  • Key design with driving ring that snaps into the threaded ring.
  • Suitable for: ROTA NC 1000-350
Technical data:
  • Through-hole: 350 mm
  • Length: 292 mm
Length [mm] 292
Fits through-hole [mm] 350