arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitter userwarning wechat xing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Hexagon actuation wrench

SSH-S

Description

Spanner wrench for manual actuation of the SCHUNK manual lathe chucks with hexagonal connections.

Options and special information

The hexagonal actuating key is used for the manual actuation of the SCHUNK ROTA-S plus 2.0 and ROTA-S flex manual chucks. It has an eject mechanism which prevents the key from still being in the chuck during the machining process.

Read more Read less

6 Products found

SSH-SK SW12-160

SSH-SK SW12-160

ID 1330869
Ready for shipment from 11 working days
  • Hexagon  12
  • Length  160 mm
  • Weight  0.57 kg
SSH-SK SW16-230

SSH-SK SW16-230

ID 1330894
Ready for shipment from 11 working days
  • Hexagon  16
  • Length  230 mm
  • Weight  1.9 kg
SSH-SK SW19-330

SSH-SK SW19-330

ID 1448214
Ready for shipment from 11 working days
  • Hexagon  19
  • Length  330 mm
  • Weight  2.5 kg
SSH-SL SW12-260

SSH-SL SW12-260

ID 8704921
Ready for shipment from 11 working days
  • Hexagon  12
  • Length  260 mm
  • Weight  0.73 kg
SSH-SL SW16-330

SSH-SL SW16-330

ID 8704923
Ready for shipment from 11 working days
  • Hexagon  16
  • Length  330 mm
  • Weight  2.22 kg
SSH-SL SW19-480

SSH-SL SW19-480

ID 1448215
Ready for shipment from 11 working days
  • Hexagon  19
  • Length  480 mm
  • Weight  3 kg