Accessories lathe chucks standard
Product features:
Product features:
- Hexagon actuation wrench
- For manually actuation pf manual SCHUNK lathe chucks
- With ejection mechanism
- Short version.
- Suitable for: ROTA-S plus 2.0 160, 200; ROTA-M flex 2+2 260, 315
- Wrench size: 12
- Length: 160 mm
- Weight: 0.57 kg
Technical data SSH-SK SW12-160
Hexagon | 12 |
---|---|
Length [mm] | 160 |
Weight [kg] | 0.57 |
Product reviews SSH-SK SW12-160
Please sign in to create reviews.