This product can only be requested online. Please get in touch with your contact person in the office or field service.
Register now to view your personal contacts
Requests
Accessories lathe chucks standard
Product features:
Product features:
- Square actuation wrench
- For manually actuation pf manual SCHUNK lathe chucks
- Short version.
- Suitable for: ROTA-G 200-62
- Wrench size: 12
- Length: 165 mm
- Weight: 1 kg
Technical data SSH-VK SW12-165
Square socket | 12 |
---|---|
Length [mm] | 165 |
Weight [kg] | 1 |
Product reviews SSH-VK SW12-165
Please sign in to create reviews.