Accessories lathe chucks standard
Product features:
Product features:
- Square actuation wrench
- For manually actuation pf manual SCHUNK lathe chucks
- Short version.
- Suitable for: ROTA-S plus 400, 400-102, 500, 500-162
- Wrench size: 19
- Length: 255 mm
- Weight: 2.335 kg
Technical data SSH-VK SW19-255
Square socket | 19 |
---|---|
Length [mm] | 255 |
Weight [kg] | 2.335 |
Product reviews SSH-VK SW19-255
Please sign in to create reviews.