SSH-VL SW14-420
Accessories lathe chucks standard
ID 88001684
Accessories lathe chucks standard
Product features:
Product features:
- Long square actuation wrench
- For manually actuation pf manual SCHUNK lathe chucks
- Long version.
- Suitable for: ROTA-G 250-82
- Wrench size: 14
- Length: 420 mm
- Weight: 1.9 kg
Technical details
Square socket | 14 |
---|---|
Length [mm] | 420 |
Weight [kg] | 1.9 |