This product can only be requested online. Please get in touch with your contact person in the office or field service.
Register now to view your personal contacts
Requests
Accessories lathe chucks standard
Product features:
Product features:
- Long square actuation wrench
- For manually actuation pf manual SCHUNK lathe chucks
- Long version.
- Suitable for: ROTA-S plus 400, 400-102, 500, 500-162
- Wrench size: 19
- Length: 420 mm
- Weight: 2 kg
Technical data SSH-VL SW19-420
Square socket | 19 |
---|---|
Length [mm] | 420 |
Weight [kg] | 2 |
Product reviews SSH-VL SW19-420
Please sign in to create reviews.