arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitter userwarning wechat xing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Wrench with pin and movable cross handle

SSH-VQ

Description

Actuation key with movable cross handle for actuation of SCHUNK ROTA-S plus and ROTA-G manual chucks. Excellently suitable if there is not much space for actuation.
Read more Read less

5 Products found

SSH-VQ SW12-165

SSH-VQ SW12-165

ID 88004520
Ready for shipment in 3-6 days
  • Hexagon  12
  • Length  165 mm
  • Weight  0.9 kg
SSH-VQ SW14-225

SSH-VQ SW14-225

ID 88004521
Ready for shipment in 3-6 days
  • Hexagon  14
  • Length  225 mm
  • Weight  1.3 kg
SSH-VQ SW16-235

SSH-VQ SW16-235

ID 88018577
Ready for shipment in 3-6 days
  • Hexagon  16
  • Length  235 mm
  • Weight  2.1 kg
SSH-VQ SW19-255

SSH-VQ SW19-255

ID 88018809
Ready for shipment in 3-6 days
  • Hexagon  19
  • Length  255 mm
SSH-VQ SW24-420

SSH-VQ SW24-420

ID 88018579
Ready for shipment in 3-6 days
  • Hexagon  24
  • Length  420 mm
  • Weight  4.8 kg