arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ST-G3/4-AG-25-MS-V

ST-G3/4-AG-25-MS-V

Accessories for standard vacuum clamping technology

ID 1487800

Availability on demand
Accessories for standard vacuum clamping technology

Product features:
  • Hose nozzle
  • Suitable for vacuum connection kit VAS VC-SMPL G1/2-IG
Technical data:
  • Inner diameter: 25 mm
  • Material: Brass
  • Surface: nickel-plated
Length [mm] 8.5
Material Brass
Inner diameter [mm] 25

Scope of delivery
Hose nozzle