STR 100/3
Top jaw blanks
ID 1516454
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 3-jaw clamp size 100
- Dimensions: 40 x 40 x 25 mm
- Material: 16MnCr5
- Weight: 0.25 kg
Technical details
Length [mm] | 40 |
---|---|
Width [mm] | 40 |
Height [mm] | 25 |
Material | 16MnCr5 |
Suitable for | 100 |
L [mm] | 40 |
B [mm] | 40 |
H [mm] | 25 |
B1 [mm] | 6.5 |
B2 [mm] | 11 |
B3 [mm] | 26 |
L1 [mm] | 1.75 |
T1 [mm] | 8 |
Weight [kg] | 0.25 |
Scope of delivery
Top jaw blanks