STR 160/3
Top jaw blanks
ID 1516455
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 3-jaw clamp size 160
- Dimensions: 63 x 65 x 40 mm
- Material: 16MnCr5
- Weight: 1 kg
Technical details
Length [mm] | 63 |
---|---|
Width [mm] | 65 |
Height [mm] | 40 |
Material | 16MnCr5 |
Suitable for | 160 |
L [mm] | 63 |
B [mm] | 65 |
H [mm] | 40 |
B1 [mm] | 9 |
B2 [mm] | 15 |
B3 [mm] | 41 |
L1 [mm] | 2 |
T1 [mm] | 11 |
Weight [kg] | 1 |
Scope of delivery
Top jaw blanks