STR 160
Top jaw blanks
ID 402102
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 2-jaw clamp size 160
- Dimensions: 66 x 80 x 40 mm
- Material: 16MnCr5
- Number of grid holes: 2
- Weight: 3.2 kg
Technical details
Length [mm] | 66 |
---|---|
Width [mm] | 80 |
Height [mm] | 40 |
Material | 16MnCr5 |
Suitable for | 160 |
L [mm] | 66 |
B [mm] | 80 |
H [mm] | 40 |
B1 [mm] | 9 |
B2 [mm] | 15 |
B3 [mm] | 60 |
T1 [mm] | 12 |
Weight [kg] | 3.2 |
Scope of delivery
Top jaw blanks