arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR 200/3 Illustration similar

STR 200/3

Top jaw blanks

ID 1516456

Ready for shipment from stock
Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 3-jaw clamp size 200
Technical data:
  • Dimensions: 79 x 80 x 50 mm
  • Material: 16MnCr5
  • Weight: 2 kg
Length [mm] 79
Width [mm] 80
Height [mm] 50
Material 16MnCr5
Suitable for 200
L [mm] 79
B [mm] 80
H [mm] 50
B1 [mm] 11
B2 [mm] 18
B3 [mm] 51
L1 [mm] 1.75
T1 [mm] 17
Weight [kg] 2

Scope of delivery
Top jaw blanks