STR 250/3
Top jaw blanks
ID 1516457
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 3-jaw clamp size 250
- Dimensions: 94 x 100 x 50 mm
- Material: 16MnCr5
- Weight: 3 kg
Technical details
Length [mm] | 94 |
---|---|
Width [mm] | 100 |
Height [mm] | 50 |
Material | 16MnCr5 |
Suitable for | 250 |
L [mm] | 94 |
B [mm] | 100 |
H [mm] | 50 |
B1 [mm] | 11 |
B2 [mm] | 18 |
B3 [mm] | 60 |
L1 [mm] | 2 |
T1 [mm] | 17 |
Weight [kg] | 3 |
Scope of delivery
Top jaw blanks